??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-11/16 Inch
Series
516
Part No.
037586
Description
P2b-taf-211r
Housing Feature
2 Inch
Expansion Feature
Non Expansion Type
A
4.50 Inch
B
12.59 Inch
C
3.50 Inch
Dmin
9.88 Inch
Dmax
11.00 Inch
E
2.13 Inch
Bolt Diameter
3/4 Inch
G
1.44 Inch
H
1.00 Inch
J
7.67 Inch
K
2.25 Inch
L
4.72 Inch
M
3.50 Inch
P
8.31 Inch
T
0.28 Inch
Static Capacity
61200 lbs
Dynamic Capacity
9600 lbs
Number of Rollers/Row
24
Roller/Row Mean Diameter
0.41 Inch
Pitch Diameter
3.900 Inch
End Play
0.004/0.012 Inch
Collar Setscrews Size
1/2-13x7/8 Inch
Collar Setscrews Torque
620 in-lbs
Housing Material
A48 CLASS 30
Cone Material
4118 CASE CARB.
Cups Material
4118 CASE CARB.
Retainer Material
STEEL
Rollers Material
4118 CASE CARB.
Static Misalignment (+/-)
4.80 Degree
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.